IESNA:LM-63-2002
[TEST]P1645095
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-827-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11409.7
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1374.8 1394.4 1432.8 1472.9 1529.3 1611.0 1718.9 1834.2 1935.5 2049.1 2157.0 2293.5 2439.0 2585.3 2715.3 
2857.5 3019.4 3192.6 3443.6 3714.1 3929.9 4086.8 4214.4 4281.4 4128.5 3706.0 2972.8 1695.2 734.8 340.0 240.3 
182.3 116.1 78.5 41.7 0.0 0.0 
1374.8 1392.8 1429.6 1469.6 1529.3 1609.4 1712.4 1833.4 1939.6 2045.9 2166.8 2297.6 2450.5 2593.5 2722.7 
2866.5 3027.5 3211.4 3471.4 3739.5 3951.2 4105.6 4240.5 4289.6 4142.4 3725.6 2979.3 1683.8 736.5 344.9 244.4 
188.0 116.1 80.9 43.3 0.0 0.0 
1374.8 1392.0 1426.3 1470.4 1530.9 1609.4 1706.7 1824.4 1931.4 2037.7 2156.2 2291.1 2439.0 2585.3 2721.0 
2854.3 3007.9 3220.4 3484.4 3781.2 4045.2 4229.9 4370.5 4471.8 4391.7 4025.5 3289.9 2099.0 927.7 427.5 285.3 
208.4 138.1 94.0 49.0 0.8 0.0 
1374.8 1396.9 1430.4 1472.9 1533.4 1607.8 1696.0 1803.1 1915.1 2016.5 2136.6 2264.1 2417.0 2564.1 2725.9 
2864.1 3012.0 3213.1 3465.6 3789.3 4145.7 4437.5 4689.3 4886.2 4936.9 4695.8 4099.1 2923.7 1442.7 624.5 358.0 
248.5 165.9 105.4 48.2 0.8 0.0 
1374.8 1395.3 1427.1 1470.4 1534.2 1610.2 1692.8 1781.9 1886.5 1995.2 2103.9 2236.3 2388.4 2531.4 2699.0 
2853.4 2999.7 3184.5 3453.4 3799.1 4229.1 4626.3 5071.0 5397.1 5654.6 5675.8 5253.2 4335.3 2806.0 1198.3 
550.9 340.0 207.6 119.3 57.2 1.6 0.0 
1374.8 1394.4 1423.9 1468.8 1531.8 1607.8 1683.8 1767.2 1858.7 1965.8 2072.0 2191.4 2323.8 2475.0 2627.8 
2786.4 2962.1 3163.2 3423.1 3776.2 4235.6 4766.1 5291.7 5807.4 6319.1 6660.7 6703.3 6150.7 4971.2 3083.9 
1201.5 425.8 221.5 125.9 49.9 2.5 0.0 
1374.8 1394.4 1423.0 1466.4 1526.8 1602.9 1685.4 1770.4 1857.1 1956.0 2063.9 2175.8 2290.3 2426.8 2598.4 
2777.4 2916.4 3083.1 3325.1 3638.1 4059.1 4575.6 5169.9 5860.5 6585.5 7255.0 7721.7 7751.9 7200.2 5871.2 
3927.5 1879.1 542.7 233.0 98.1 10.6 0.0 
1374.8 1393.6 1421.4 1464.7 1524.4 1598.8 1683.0 1769.6 1861.2 1952.7 2067.1 2175.8 2287.0 2419.4 2595.1 
2761.1 2894.3 3055.3 3291.5 3605.4 4023.9 4535.6 5119.2 5803.3 6538.1 7224.7 7714.3 7795.3 7274.6 5938.2 
4068.1 2214.3 643.3 248.5 97.3 11.4 0.0 
1374.8 1392.0 1415.7 1455.7 1513.8 1585.7 1670.7 1763.1 1853.0 1949.4 2058.1 2172.6 2277.2 2406.3 2560.8 
2712.0 2821.6 2994.8 3259.7 3611.1 4055.0 4560.9 5108.6 5702.0 6322.4 6935.4 7363.7 7502.6 7100.5 5788.6 
4140.8 2637.7 1290.6 372.7 136.5 28.6 0.0 
1374.8 1385.4 1405.9 1440.2 1494.2 1560.4 1636.4 1716.5 1806.4 1896.3 1987.8 2073.7 2161.9 2258.4 2384.3 
2502.8 2631.1 2862.4 3188.6 3603.0 4081.1 4619.8 5181.3 5742.0 6344.4 6816.0 7084.1 7040.0 6305.2 5046.4 
3774.6 2348.3 967.8 329.4 149.6 45.8 0.0 
1374.8 1376.5 1392.0 1421.4 1468.0 1522.8 1589.0 1656.0 1722.2 1790.0 1862.8 1920.0 1987.0 2055.7 2148.9 
2246.9 2401.4 2655.6 3010.4 3446.8 3972.4 4569.9 5209.9 5890.8 6508.7 6865.1 6874.1 6301.9 5013.7 3647.9 
2403.9 1238.3 486.3 200.3 76.0 25.3 0.0 
1374.8 1381.4 1393.6 1421.4 1465.5 1522.8 1577.5 1642.1 1701.8 1763.1 1821.1 1869.3 1923.3 1985.4 2068.8 
2171.8 2348.3 2600.1 2920.5 3312.8 3782.0 4317.3 4873.2 5410.2 5780.4 5880.2 5647.2 4987.6 3773.8 2609.0 
1620.8 800.2 341.7 156.9 67.0 22.9 0.0 
1374.8 1371.5 1382.2 1408.3 1450.0 1501.5 1557.9 1616.8 1669.9 1722.2 1769.6 1805.6 1851.3 1910.2 1994.4 
2121.1 2290.3 2480.7 2693.2 2940.9 3256.4 3607.1 3976.5 4323.1 4512.7 4489.8 4244.6 3642.2 2721.0 1795.8 
1056.0 513.3 256.7 132.4 70.3 34.3 0.0 
1374.8 1376.5 1384.6 1408.3 1450.8 1501.5 1553.8 1602.0 1642.9 1674.8 1705.0 1732.8 1772.9 1829.3 1866.9 
1871.0 1837.4 1765.5 1657.6 1533.4 1431.2 1381.4 1334.8 1220.3 1026.6 796.9 598.3 456.1 357.2 304.1 264.8 222.3 
179.8 143.9 99.7 50.7 0.0 
1374.8 1374.8 1381.4 1404.2 1445.9 1491.7 1534.2 1566.1 1587.3 1602.0 1615.9 1609.4 1579.2 1521.1 1433.7 
1316.8 1170.5 1005.4 850.1 729.1 634.3 566.4 514.1 473.3 440.6 407.1 374.4 345.7 318.8 295.1 264.8 230.5 188.8 
147.9 99.7 44.1 0.0 
1374.8 1379.7 1386.3 1410.0 1448.4 1486.0 1508.0 1517.9 1528.5 1527.7 1501.5 1447.6 1362.6 1253.8 1115.7 
967.8 841.9 747.1 676.8 622.0 573.0 530.5 494.5 468.4 448.7 425.0 394.0 362.1 337.6 307.3 264.8 221.5 178.2 130.0 
81.7 17.2 0.0 
1374.8 1379.7 1390.3 1413.2 1446.7 1468.8 1476.2 1485.2 1483.5 1454.1 1388.7 1294.7 1163.1 1020.9 890.1 800.2 
742.2 696.4 651.4 610.6 563.2 520.7 500.2 490.4 478.2 451.2 416.0 389.1 389.1 371.1 324.5 271.4 204.3 153.7 86.6 7.4 
0.0 
1374.8 1370.7 1386.3 1410.0 1433.7 1441.8 1451.6 1460.6 1437.8 1369.9 1274.3 1143.5 995.6 873.8 790.4 730.7 
680.9 633.5 583.6 532.9 516.6 510.9 511.7 515.8 505.1 477.3 448.7 439.7 468.4 467.5 454.5 371.1 294.3 215.0 115.2 4.1 
0.0 
1374.8 1368.3 1386.3 1414.9 1429.6 1432.0 1445.1 1445.1 1399.3 1311.9 1187.6 1047.1 917.1 819.8 746.3 683.3 
626.1 564.0 510.9 492.9 482.2 479.8 488.0 496.1 483.9 463.4 443.0 463.4 479.0 467.5 430.8 352.3 290.2 215.0 109.5 1.6 
0.0 
1374.8 1369.1 1391.2 1423.9 1432.0 1433.7 1446.7 1432.0 1367.5 1264.5 1133.7 994.7 879.5 789.6 708.7 637.5 
573.0 510.0 482.2 467.5 461.8 462.6 474.9 480.6 464.3 443.0 435.7 465.1 459.4 446.3 393.2 329.4 268.1 202.7 98.1 0.0 
0.0 
1374.8 1359.3 1383.8 1416.5 1425.5 1427.9 1441.0 1419.0 1350.3 1239.1 1114.1 972.7 858.2 768.3 680.9 600.8 
532.1 481.4 461.8 450.4 447.9 452.0 461.0 466.7 458.5 452.0 460.2 496.1 488.0 446.3 376.0 311.4 244.4 170.0 80.1 0.0 
0.0 
1374.8 1356.0 1379.7 1412.4 1422.2 1425.5 1436.9 1415.7 1346.2 1244.0 1108.4 966.9 859.1 765.1 675.1 596.7 
526.4 477.3 457.7 446.3 444.6 447.9 456.9 461.8 456.1 452.8 461.0 492.9 481.4 434.0 366.2 304.9 237.0 157.8 73.6 0.0 
0.0 
